??
CAD model selection
HPC - GLT3-46-450
HELP_VARIABLE
Company
HPC
Description
GLT3-46 - Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
Bill of material
HPC - GLT3-46-450
REF
Part number
A
35 mm
A1
128 mm
A2
96 mm
A3
mm
A4
mm
A5
mm
A6
35 mm
A7
mm
B
12.7 mm
H
46 mm
L
mm
S
Course
mm
Enter value for S
Course
mm
cm
inch
ft
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions