??
CAD model selection
HPC - GLT3E-58-488
HELP_VARIABLE
Company
HPC
Description
GLT3E-58 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
Bill of material
HPC - GLT3E-58-488
REF
Référence
A
31.75 mm
A1
57 mm
A2
mm
A3
mm
A4
31.75 mm
A5
mm
B
19 mm
H
58 mm
L
mm
S
Course
mm
Enter value for S
Course
mm
cm
inch
ft
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions