CAD model selection
HPC - PAS117-9
Company
HPC
Description
PAS - Pull handles antistatic
Bill of material
HPC - PAS117-9
REF
Part number
PAS117-9
A
117
mm
B
26
mm
C
10
mm
D
ØD
9 mm
H
41
mm
L
136
mm
L1
94
mm
SW
13 mm
T
15
mm
T1
8 mm
CHARGE
1500 N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions