CAD model selection
HPC - BEAS-8-25
Company
HPC
Description
BEAS - Star shaped anti-static handle
Bill of material
HPC - BEAS-8-25
REF
Part number
BEAS-8-25
D1
ØD1
40 mm
D5
ØD5
M8
D8
ØD8
18 mm
H3
13 mm
H4
25 mm
L
25 mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions