CAD model selection
HPC - DILC20-68A/G
Company
HPC
Description
DILCg - Indexing plunger with cam
Bill of material
HPC - DILC20-68A/G
REF
Part number
DILC20-68A/G
POS
Position
Closed
Open
POS2
Nut position
mm
L
62.9
mm
L1
28
mm
L2
12
mm
L3
25
mm
SW1
22
mm
SW2
-
mm
F
Fx30°
2.8
mm
F1
15
N
F2
34
N
A
53.4
mm
A1
67.8
mm
B
26.9
mm
B1
19.4
mm
D
ØD
10
mm
D1
ØD1
M20x1,5
mm
S
Stroke
10
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions