CAD model selection
HPC - BAB12-25/V/R
Company
HPC
Description
BABv - Ball lock pins lockable - with simple grip
Bill of material
HPC - BAB12-25/V/R
REF
Part number
BAB12-25/V/R
OPT
Option
Lock
Unlock
B
33 mm
D
ØD
45.9 mm
D1
ØD1
12
mm
D2
ØD2
14.5
mm
D3
ØD3
20 mm
L
25
mm
L1
9.9
mm
L2
49.5 mm
L3
41.3 mm
L5
34.9
mm
RDC
Double shear resistance
86
kN
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions