CAD model selection
HPC - GSA-19-150A
Company
HPC
Description
GSA-A - Adjustable gas spring - Adjustable force up to 1300N. - Simplified view
Bill of material
HPC - GSA-19-150A
REF
Part number
GSA-19-150A
POS
Position
mm
COU
Stroke
150
mm
L
364
mm
D1
Ø
19
mm
D2
Ø
8
mm
N
8.1
mm
A
10 mm
P
20
mm
E
10
mm
M
Ø
M8
F
Force
700
N
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions