??
CAD model selection
HPC - E-KON6-25-20/SL
HELP_VARIABLE
Company
HPC
Description
E-KONSL - Silicone elastic stopper - female fixing. Simplified representation
Bill of material
HPC - E-KON6-25-20/SL
REF
Part number
E-KON6-25-20/SL
D1
ØD1
25
mm
D2
ØD2
M6
D3
ØD3
16.5
mm
L1
20.5
mm
S
2 mm
T
6
mm
RR
Stiffness R
90
N/mm
CMAX
Charge maxi
460
N
COURSE
5.1
MASSE
14
g
REP
Representation
Simplified representation
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions