CAD model selection
HPC - CHB3-20-63B14
Company
HPC
Description
CHB3b14 - Worm and wheel gearbox. Simplified drawing
Bill of material
HPC - CHB3-20-63B14
REF
Part number
CHB3-20-63B14
RAPR
Ratio
20
BR
Input flange
63B14
CS
Max output torque (at 1400rpm input)
20
Nm
IS
Self locking output Static
Uncertain
ID
Self locking output Dynamic
No
MASS
Weight
1 kg
INFO
Informations
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions