CAD model selection
HPC - UFX6-206R
Company
HPC
Description
UFX - Uneflex® elastic coupling - Type Complete coupling - Simplified view
Bill of material
HPC - UFX6-206R
REF
Part number
UFX6-206R
D
ØD
136
mm
B
ØB
68
mm
C
ØC
55
mm
A
ØA pilot bore
10
mm
AA
ØA maxi
38
mm
L
110
mm
M
45
mm
N
8
mm
K1
8xM6
mm
CN
Nominal torque
100
Nm
CM
Max torque
300
Nm
VM
Max speed
5000
t/min
AM
Axial max
1.50
mm
RM
Radial max
1.00
mm
AGM
Angular max
2 °
ASR
Relative damping
1.2
MDI
Moment of inertia
0.0043
kg.m2
CSV
Tightening torque screw K1
6
Nm
MAS
Mass
2.50
kg
INFO
Informations
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions