CAD model selection
HPC - CLM-6/SS
Company
HPC
Description
CLMss - Male clevis end - Stainless steel
Bill of material
HPC - CLM-6/SS
REF
Part number
CLM-6/SS
D1
ØD1H9
6
mm
D2
ØD2
M6x1
mm
B
6
mm
A1
h11
12
mm
L1
+/-0.5
31
mm
L2
+/-0.3
24
mm
L3
11
mm
L4
+/-0.2
15.0
mm
G
+/-0.5
9.0
mm
F
f +/-0.2
0.5
mm
MAS
Weight
21
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions