CAD model selection
HPC - GCH25-1500
Company
HPC
Description
GCH- Rail - Linear ball slide Eco range. Simplified drawing
Bill of material
HPC - GCH25-1500
REF
Part number
GCH25-1500
W1
23
mm
L
1500
mm
W2
23.5
mm
H1
20.0
mm
G
20.0
mm
P
Pitch
60
mm
D1
7.0
mm
D2
11.0
mm
H2
9.0
mm
MASS
Weight
4.500
kg/m
REP
Simplified view
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions