CAD model selection
HPC -SBFB206/OP
Company
HPC
Description
SBFBop - Sealed flange bearing unit for Food Industry - Fixing numbers 3 fixing holes - Simplified view
Bill of material
HPC -SBFB206/OP
REF
Part number
SBFB206/OP
D
ØD
30
mm
A
137
mm
B
80
mm
C
52.4
mm
E
47.6
mm
F
70.0
mm
G
9.5
mm
H
58.7
mm
J
31.7
mm
L
29
mm
N
18
mm
S
10
mm
Z
40.0
mm
INFO
Informations
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions