??
CAD model selection
HPC -SBF206/CL
HELP_VARIABLE
Company
HPC
Description
SBFcl - Sealed flange bearing unit for Food Industry - With 4 fixing holes - Simplified view
Bill of material
HPC -SBF206/CL
REF
Part number
SBF206/CL
D
ØD
30
mm
A
108
mm
E
83
mm
G
15
mm
H
61.0
mm
L
29
mm
N
18
mm
S
12
mm
Z
40.0
mm
INFO
Informations
Information
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions