CAD model selection
HPC -SBF206/OP
Company
HPC
Description
SBFop - Sealed flange bearing unit for Food Industry - With 4 fixing holes - Simplified view
Bill of material
HPC -SBF206/OP
REF
Part number
SBF206/OP
D
ØD
30
mm
A
108
mm
E
83
mm
G
15
mm
H
58.7
mm
L
29
mm
N
18
mm
S
12
mm
Z
40.0
mm
INFO
Informations
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions