CAD model selection
HPC - VAB3205-4-F-RH
Company
HPC
Description
VABf - Flanged nut for ball screw
Bill of material
HPC - VAB3205-4-F-RH
REF
Part number
VAB3205-4-F-RH
D
Ø
50
mm
A
Ø
80
mm
B
12
mm
L
52
mm
W
Ø
65
mm
H
62
mm
X
Ø
9.0
mm
Q
M6×1
mm
CN
Circuits number N
4
FB
For ballscrew Ød
32
mm
P
Pitch
5
mm
DA
Ball Diam ØDa
3.175
mm
LRD
Loading rating Dynamic Ca
1313
daN
LRR
Loading rating Static Coa
3861
daN
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions