CAD model selection
HPC - LSM407
Company
HPC
Description
LSM - Leadscrew - Stainless steel 316L - 1 right-hand thread
Bill of material
HPC - LSM407
REF
Part number
LSM407
L
Length
1000.000
2000.000
3000.000
mm
DIR
Direction filetage
A droite
mm
D
40
mm
P
Pitch
7
mm
D1
mini.
30.50
mm
MAS
8.00
kg/m
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions