CAD model selection
HPC - SSDB2-20-RA
Company
HPC
Description
SSDB - 2:1 stainless steel - Stainless steel bevel gear - Ratio 2:1 - Simplified view
Bill of material
HPC - SSDB2-20-RA
REF
Part number
SSDB2-20-RA
FORM
Form
Primitive diameter
External diameter
MOD
Module
2.0
Z
N° of teeth
20
A
Ø
12
mm
B
Ø
32
mm
C
Ø
40
mm
D
Ø
44.81
mm
E
60
mm
F
34.16
mm
G
21.20
mm
H
18.00
mm
N
32
mm
J
15
mm
K
20.92
mm
MAS
0.190
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions