CAD model selection
HPC - PCS50-17/PA6
Company
HPC
Description
PCS 50 - Plastic sprocket DIN 08B-1 - Moulded Nylon PA6. Simplified view
Bill of material
HPC - PCS50-17/PA6
REF
Part number
PCS50-17/PA6
DET
Detail
Simple
Complet
Z
Teeth
17
D
ØD
74.0
mm
P
ØP
69.11
mm
M
ØM
50
mm
A
Pre bore ØA
11
mm
E
28
mm
F
ØF
-
mm
INFO
Informations
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions