??
CAD model selection
HPC - SPIT16-150
HELP_VARIABLE
Company
HPC
Description
SPIT - Fixed support with anchor point - Load 40 000N
Bill of material
HPC - SPIT16-150
REF
Part number
A
mm
B
mm
C
12 mm
M
ØM
mm
H
mm
D
mm
E
15 mm
F
ØF
18 mm
G
9 mm
AF
A/F
24 mm
CH
Max. load
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions