CAD model selection
HPC - FAD40-6-20
Company
HPC
Description
FAD - Threaded swivel feet - Max load: up to 7700N
Bill of material
HPC - FAD40-6-20
REF
Part number
FAD40-6-20
ANGLE
Angle of inclination
-10
-9
-8
-7
-6
-5
-4
-3
-2
-1
0
1
2
3
4
5
6
7
8
9
10
°
D
Ø
39
mm
M
Ø
M6
mm
L
20
mm
R
Ø
10
mm
SW
10
mm
F
17.5
mm
H
10.4
mm
C
Max. load
1000
N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions