??
CAD model selection
HPC - PARF80-16-200
HELP_VARIABLE
Company
HPC
Description
PARF80 - Articulated pressed steel feet Ø80 - Maximum load 20,000N
Bill of material
HPC - PARF80-16-200
REF
Part number
M
B
mm
S
3 mm
A
mm
SW
mm
G
19 mm
H
mm
CS
Static load
20000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions