??
CAD model selection
HPC - PRS80-16-200
HELP_VARIABLE
Company
HPC
Description
PRS80 - Swivel levelling solid foot - Stainless steel - Ø80 - Load 30, 000N
Bill of material
HPC - PRS80-16-200
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
M
ØM
mm
A
36 mm
B
mm
D
ØD
80 mm
AF
A/F
mm
G
19.5 mm
H
mm
H1
mm
C
Max. load
30000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions