CAD model selection
HPC - PTMC44-56-82
Company
HPC
Description
PTMC - Stainless steel telescopic furniture foot - With square plate
Bill of material
HPC - PTMC44-56-82
REF
Part number
PTMC44-56-82
D
Ø
44.5
mm
D1
Ø
56.5
mm
H
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
mm
H1
85 mm
K
82 mm
N
65 mm
C
Static load
5000
N
INFO
Informations
INFO
Preview - Generation

Embedded user actions