CAD model selection
HPC - PTMR30-40-M10
Company
HPC
Description
PTMR - Stainless steel telescopic furniture foot - With threaded stud
Bill of material
HPC - PTMR30-40-M10
REF
Part number
PTMR30-40-M10
D
Ø
30.0
mm
D1
Ø
40.0
mm
H
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
mm
H1
67
mm
F
Ø
M10x15
mm
C
Static load
3000
N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions