CAD model selection
HPC - LRR-22-2/ALU
Company
HPC
Description
LRR22 - Small dimension latch with locking system
Bill of material
HPC - LRR-22-2/ALU
REF
Part number
LRR-22-2/ALU
POS
Position
Closed
Open
A
30 mm
B
22.5 mm
C
18.2 mm
TYPE
2
MAS
Weight
9 g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions