CAD model selection
HPC - CMA1-10-75/SS
Company
HPC
Description
CMAss - Eye screw DIN444B
Bill of material
HPC - CMA1-10-75/SS
REF
Part number
CMA1-10-75/SS
L
75
mm
D1
ØD1
M10
mm
D2
ØD2
10
mm
D3
ØD3
20
mm
B
26
mm
S
12
mm
R
4.0
mm
MAS
Weight
0.055
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions