??
CAD model selection
HPC - ADL-12M/SS
HELP_VARIABLE
Company
HPC
Description
ADLm/SS - Stainless steel eye bolt, male
Bill of material
HPC - ADL-12M/SS
REF
Part number
ADL-12M/SS
D
ØD
M12
mm
L
20
mm
D1
ØD1
54
mm
D2
ØD2
30
mm
G
ØG
30
mm
E
10
mm
S
ØS
12
mm
CMU
Charge Maximale Utile
800
kg
CMU45
Charge Maximale Utile à 45°
- kg
MAS
Weight
0.190
kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions