??
CAD model selection
HPC - PPS-M20
HELP_VARIABLE
Company
HPC
Description
PPS - Universal threaded lifting hook
Bill of material
HPC - PPS-M20
REF
Part number
PPS-M20
ROT
Rotation
°
CMU
Load SWL
2.5
t
M
ØM
M20
mm
A
28
mm
B
126
mm
C
30
mm
D
61
mm
SW
55
mm
F
F stand.
30
mm
G
61
mm
E
187
mm
MAS
Weight
1.7
kg
CO
Tightening torque
70
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions