??
CAD model selection
HPC - WING-M5/BR/B
HELP_VARIABLE
Company
HPC
Description
WINGbr - Manually tightened wing nut, Type DIN 315 - Brass
Bill of material
HPC - WING-M5/BR/B
REF
Part number
WING-M5/BR/B
D
Ø
M5
E
26
mm
H
13.0
mm
M
6.5
mm
D1
Ø
11
mm
S
9.0
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions