??
CAD model selection
HPC - BHC5-10/SS/B
HELP_VARIABLE
Company
HPC
Description
BHC - Socket head button screw - ISO 7380 - Stainless steel A2
Bill of material
HPC - BHC5-10/SS/B
REF
Part number
BHC5-10/SS/B
M
Thread
M5
mm
PAS
Pitch
0.80
mm
L
Length
mm
D
9.5
mm
K
2.75
mm
S
3.0
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions