CAD model selection
HPC - NTM4-5
Company
HPC
Description
NTM - Nylon-tipped screw - Stainless steel A2. Simplified drawing
Bill of material
HPC - NTM4-5
REF
Part number
NTM4-5
M
Thread diameter
M4
PAS
Pitch
0.7
mm
L
5.000
7.000
11.000
15.000
mm
N
2.4
mm
A
1.2
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions