CAD model selection
HPC - CHC4-6/B
Company
HPC
Description
CHC - Socket-head screw - DIN 912 - Steel quality class 12.9
Bill of material
HPC - CHC4-6/B
REF
Part number
CHC4-6/B
M
Thread diameter
M4
mm
L
Overall length
6.000
8.000
10.000
12.000
16.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
mm
P
Pitch
0.70
mm
B
6
mm
DK
7.22
mm
K
4.0
mm
S
3.0
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions