CAD model selection
HPC - SCH-0130
Company
HPC
Description
SCH - Horizontal hook toggle clamp - Secures with a hook - In steel or stainless steel - Simplified view
Bill of material
HPC - SCH-0130
REF
Part number
SCH-0130
MAT
Material
Steel
Stainless steel
POS
Position
Closed position
Open position
F1
Traction force F1
1500
N
F2
Pressure force F2
2000
N
FM
Manual force
100
N
AOP
Opening angle of handle
155 °
L
161
mm
L1
45
mm
L2
58
mm
L3
Locking distance
70
mm
A
26
mm
A1
13
mm
B
39
mm
B1
27.0
mm
B2
22.2
mm
B3
43
mm
B4
31
mm
B5
26
mm
D
5.2
mm
D1
6
mm
H
26
mm
R
6
mm
T
13.5
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions