CAD model selection
HPC - SEV-0140
Company
HPC
Description
SEV - Vertical stirrup toggle clamp - Secures with a hook - In steel or stainless steel - Simplified view
Bill of material
HPC - SEV-0140
REF
Part number
SEV-0140
MAT
Material
Steel
Stainless steel
POS
Position
Closed position
Open position
F1
Traction force F1
1800
N
F2
Pressure force F2
2000
N
FM
Manual force
100
N
AOP
Opening angle of handle
145 °
B
36
mm
B1
24
mm
B2
19
mm
H
42
mm
LMIN
Adjustable distance mini
25
mm
LMAX
Adjustable distance maxi
49
mm
L1MIN
Adjustable distance mini
1 mm
L1MAX
Adjustable distance maxi
25
mm
L2
Locking distance
22
mm
A
26
mm
A1
13
mm
A2
4.5
mm
A3
11
mm
A4
24
mm
B3
16
mm
D
5.2
mm
D1
4
mm
S
2.5
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions