CAD model selection
HPC - SLHH-8/LOK
Company
HPC
Description
SLHHlok - Horizontal toggle clamp - Horizontal base
Bill of material
HPC - SLHH-8/LOK
REF
Part number
SLHH-8/LOK
POS
Position
Holding arm closed
Holding arm open
BF
Opening angle: Holding arm
86
°
P
Opening angle: Handle
66
°
F
Manual
200
N
F1
Holding force F1
2000
N
F2
Holding force F2
2800
N
F3
Holding force F3
830
N
F4
Holding force F4
1400
N
H
73.9
mm
H1
70.0
mm
L
230.3
mm
L1
74.9
mm
M
M8X45
mm
A
26.0
mm
A1
44
mm
A2
9.0
mm
A3
-
mm
A4
-
mm
B
31
mm
B1
45
mm
B2
21.0
mm
B3
15.7
mm
B4
26.1
mm
B5
2.5
mm
B6
51.1
mm
C
32.2
mm
C2
-
mm
D
ØD
6.2
mm
INFO
Informations
INFO
Preview - Generation

Embedded user actions