CAD model selection
HPC - SLVH-8/LOK
Company
HPC
Description
SLVHlok - Vertical toggle clamp - Horizontal base
Bill of material
HPC - SLVH-8/LOK
REF
Part number
SLVH-8/LOK
POS
Position
Holding arm closed
Opening angle
Opening angle
Opening angle
BFP1
Opening angle
13
°
BFP2
Opening angle
93
°
BFSB
Opening angle
157
°
PP1
Opening angle
26
°
PP2
Opening angle
61
°
PSB
Opening angle
86
°
F
Manual
190
N
F1
Holding force F1
2000
N
F2
Holding force F2
2800
N
F3
Holding force F3
940
N
F4
Holding force F4
1350
N
M
M8X45
mm
A
21
mm
A1
39
mm
A2
9
mm
A3
19
mm
B
32
mm
B1
45
mm
B2
20.6
mm
B3
15.5
mm
B4
-
mm
B6
51.1
mm
C
32.7
mm
D
6.8
mm
H
191.4
mm
L
107
mm
L1
62
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions