CAD model selection
HPC - GE1006-ZB
Company
HPC
Description
GE1006 - Elastic ringed latch
Bill of material
HPC - GE1006-ZB
REF
Part number
GE1006-ZB
POS
Position
Closed
Open
MAT
Material
Steel
FIL
Ø Wire
2.7
mm
EL
Tab thickness
15/10é mm
EPF
Back plate thickness
20/10é mm
TM
Max. tension
550 N
MAS
Weight
25
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions