??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - GP23-ZB
HELP_VARIABLE
Company
HPC
Description
GP23 - Spring latch
Bill of material
HPC - GP23-ZB
REF
Part number
GP23-ZB
u
POS
Position
MAT
Material
Steel
u
FIL
Ø Wire
2.5
u
mm
EL
Tab thickness
20/10é mm
EPF
Back plate thickness
25/10é mm
TM
Max. tension
450 N
MAS
Weight
75 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions