CAD model selection
HPC - PLC50-10
Company
HPC
Description
PLC - Magnetic stud with central hole - ferrite - Simplified view
Bill of material
HPC - PLC50-10
REF
Part number
PLC50-10
D
50
mm
H
10
mm
D1
8.5
mm
A
22
mm
F
18
daN
MAS
Weigth
90
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions