CAD model selection
HPC - BFA-5/B
Company
HPC
Description
BFA - Shaft locking clip. Simplified view
Bill of material
HPC - BFA-5/B
REF
Part number
BFA-5/B
D2
Ød2
5.0
mm
AR
Shaft Ø
6.0 - 8.0
mm
D3
Ød3 max
11.30
mm
A
4.11
mm
S
0.70
mm
B
Quantity per box
1000
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions