CAD model selection
HPC - EBM104
Company
HPC
Description
EBM - Steel U bolt for holding tubes/pipes
Bill of material
HPC - EBM104
REF
Part number
EBM104
D
Pour tuyaux øext
104
mm
DP
Pour tuyaux øint
-
Pouce
D1
Wire ød
M10
mm
POS1
Screw position 1
mm
POS2
Screw position 2
mm
A
132
mm
B
40
mm
C
112
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions