CAD model selection
HPC - MPB2.5-5/B
Company
HPC
Description
MPB - Hexagonal spacer - Brass
Bill of material
HPC - MPB2.5-5/B
REF
Part number
MPB2.5-5/B
M
Thread diameter
M2.5
mm
L1
5.000
8.000
10.000
12.000
15.000
18.000
20.000
25.000
30.000
35.000
40.000
mm
L2
3 mm
L3
6
mm
L4
0.80
mm
AF
5
mm
R
0.10
mm
INFO
Informations
INFO
Preview - Generation

Embedded user actions