CAD model selection
HPC - BCFH-5/HUSS
Company
HPC
Description
BCFHhuss - Mushroom button with high collar thread - Hygienic Usit®
Bill of material
HPC - BCFH-5/HUSS
REF
Part number
BCFH-5/HUSS
D
Ø
M5
D1
Ø
21
mm
D2
Ø
11.8
mm
H
21
mm
H1
10
mm
L
10
mm
L1
9
mm
R
3
mm
R1
0.50
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions