CAD model selection
HPC - BCTH-5/HUSS
Company
HPC
Description
BCTHhuss - Mushroom knob with high flange tapping - Hygienic Usit®
Bill of material
HPC - BCTH-5/HUSS
REF
Part number
BCTH-5/HUSS
D
Ø
M5
D1
Ø
21
mm
D2
Ø
11.8
mm
H
21
mm
H1
10
mm
T
12
mm
R
3
mm
R1
0.50
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions