??
CAD model selection
HPC - EBC-5/HDSS
HELP_VARIABLE
Company
HPC
Description
EBChdss - Compact blind nut - Hygienic Design®
Bill of material
HPC - EBC-5/HDSS
REF
Part number
EBC-5/HDSS
D
Ø
M5
D1
10.0
mm
B
0.50
mm
C
1.0
mm
H
7.00
mm
R1
16.0
mm
SW
8.0
mm
T
4
mm
W
30
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions