CAD model selection
HPC - VTSM6-20/HDSS
Company
HPC
Description
VTSMhuss - Ball screw - Hygienic Design®
Bill of material
HPC - VTSM6-20/HDSS
REF
Part number
VTSM6-20/HDSS
D
Ø
M6
D1
Ø
17
mm
K
5.0
mm
T
1.5
mm
SW
10.0
mm
R
0.6
mm
R1
10.0
mm
L
20
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions