CAD model selection
HPC - BEA-8F
Company
HPC
Description
BEA - Star shaped anti-bacterial handle
Bill of material
HPC - BEA-8F
REF
Part number
BEA-8F
FRM
Forme
Female handle
D1
ØD1
40 mm
D5
ØD5
M8
D8
ØD8
18 mm
H3
13 mm
H4
25 mm
T6
14
mm
L
-
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions