CAD model selection
HPC - BMM22-M6-30
Company
HPC
Description
BMM - Male knurled knob - technopolymer steel or stainless steel rod
Bill of material
HPC - BMM22-M6-30
REF
Part number
BMM22-M6-30
MAT
Material
Acier
A
ØA
22
mm
B
ØB
15
mm
C
14
mm
D
ØD
M6
L
30
mm
F
6
mm
MASSE
11
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions