CAD model selection
HPC - BSC34-M6-60
Company
HPC
Description
BPC - Knurled threaded / tapped torque Knob - Adjustable torque
Bill of material
HPC - BSC34-M6-60
REF
Part number
BSC34-M6-60
FRM
Form
Threaded
TYPE
Type
Grey insert
D
ØD
M6
mm
L
60
mm
D1
ØD1
34
mm
D2
ØD2
22
mm
D3
ØD3
31
mm
D4
ØD4
20
mm
H
37.5
mm
H1
14.5
mm
T
10
mm
CR
Torque range
0,1 - 0,3 Nm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions